SBAS760C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
For this multiplexer configuration, all inputs are open and the PGA inputs are connected to an internal VCOM voltage as defined: (AVDD + AVSS) / 2. Use this mode to measure the ADC noise performance and offset voltage, or to short the inputs for offset calibration. See Figure 48 for register settings of the internal VCOM connection.