SBAS937B September 2018 – December 2018 ADS1278-SP
PRODUCTION DATA.
The ADS1278-SP outputs 24 bits of data in twos complement format.
A positive full-scale input produces an ideal output code of 7FFFFFh, and the negative full-scale input produces an ideal output code of 800000h. The output clips at these codes for signals exceeding full-scale. Table 3 summarizes the ideal output codes for different input signals.
INPUT SIGNAL VIN
(AINP – AINN) |
IDEAL OUTPUT CODE(1) | ||||
---|---|---|---|---|---|
≥ +VREF | 7FFFFFh | ||||
![]() |
000001h | ||||
0 | 000000h | ||||
![]() |
FFFFFFh | ||||
![]() |
800000h |
(1) Excludes effects of noise, INL, offset, and gain errors. |