SBAS937B September 2018 – December 2018 ADS1278-SP
PRODUCTION DATA.
This input is used when multiple ADS1278-SPs are to be daisy-chained together. It can be used with either SPI or Frame-Sync formats. Data are shifted in on the falling edge of SCLK. When using only one ADS1278-SP, tie DIN low. See the Daisy-Chaining section for more information.