SBAS937B September 2018 – December 2018 ADS1278-SP
PRODUCTION DATA.
The ADS1278-SP supports four modes of operation: High-Speed, High-Resolution, Low-Power, and Low-Speed. The modes offer optimization of speed, resolution, and power. Mode selection is determined by the status of the digital input MODE[1:0] pins, as shown in Table 6. The ADS1278-SP continually monitors the status of the MODE pin during operation.
MODE[1:0] | MODE SELECTION | MAX fDATA(1) |
---|---|---|
00 | High-Speed | 128,000 |
01 | High-Resolution | 52,734 |
10 | Low-Power | 52,734 |
11 | Low-Speed | 10,547 |
(1) fCLK = 27-MHz max (32.768-MHz max in High-Speed mode). |
When using the SPI protocol, DRDY is held high after a mode change occurs until settled (or valid) data are ready; see Figure 68 and Table 7.
In Frame-Sync protocol, the DOUT pins are held low after a mode change occurs until settled data are ready; see Figure 68 and Table 7. Data can be read from the device to detect when DOUT changes to logic 1, indicating that the data are valid.
SYMBOL | DESCRIPTION | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
tNDR-SPI | Time for new data to be ready (SPI) | 129 | Conversions (1/fDATA) | ||
tNDR-FS | Time for new data to be ready (Frame-Sync) | 127 | 128 | Conversions (1/fDATA) |