SBASAM0A March 2024 – June 2024 ADS127L18
ADVANCE INFORMATION
The RESET pin is an active-low input. The ADC is reset by taking RESET low then back high. The RESET pin is a Schmitt-triggered input designed to reduce noise sensitivity. See Figure 5-6 for RESET pin timing and for the start of SPI communications after reset. Because the ADC performs an automatic reset at power-on, a manual reset is not required.