SBASAM0B March 2024 – November 2024 ADS127L18
PRODMIX
The device has two interfaces: frame-sync and SPI. The frame-sync interface provides the conversion data and the SPI interface is used to configure the device. The device is also programmed by hardware device pins to replace SPI programming. The MODE pin selects between hardware programming or SPI programming mode. The MODE pin is read at power-up and after reset to determine the programming mode. See the Hardware Programming section for details. See the SPI Programming section for SPI programming details.