SBASAK4B March 2023 – April 2024 ADS127L21
PRODUCTION DATA
The ADC incorporates precharge buffers that reduce the settling and bandwidth requirement of the analog input driver. Enable the input precharge buffers if a 10MHz or less bandwidth driver is used. Also enable the buffers if there is a long distance between the driver and the ADC inputs (such as a cable connection). For higher gain-bandwidth drivers, disable the precharge buffers to reduce power consumption. In any case, full-rated THD and SNR data sheet performance is realized with the input precharge buffers active. The low-speed mode operates the modulator at a slower rate, and therefore the driver has more time to settle between the modulator sampling intervals. Use of a low bandwidth input driver with precharge buffers disabled is possible for low-speed mode operation.