SBASAK4B March 2023 – April 2024 ADS127L21
PRODUCTION DATA
At power-up and device reset, the ADC defaults to internal oscillator mode (CLK_SEL bit = 0b). Because the internal oscillator frequency is fixed to 25.6MHz, use the clock divider when using the mid- and low-speed modes. The internal oscillator is not available for the maximum-speed mode. Because of the clock jitter of the internal oscillator, only use the internal oscillator for dc signal measurements. The internal oscillator is not recommended when measuring ac signals.
When changing the clock mode from an external clock to the internal oscillator, maintain the external clock. Make sure this clock is maintained for at least four clock cycles after completing the SPI register write command used to change the clock mode. After the clock mode changes, the ADC ignores control inputs (the START and RESET pins) for a period of 150μs. This time period allows the internal oscillator to stabilize.