SBASAK4B March 2023 – April 2024 ADS127L21
PRODUCTION DATA
Table 9-4 lists the design parameters of the PGA855 application.
PARAMETER | VALUE |
---|---|
Input voltages (VPP, differential) | 20V, 16V, 8V, 4V, 2V, 1V, 0.5V, 0.25V |
ADC reference voltage | 4.096V |
Data rate | 187.5kSPS, OSR = 64 |
Alias rejection | –35dB at 12MHz fMOD |
Test frequency | 1kHz |
THD (gain = 1) | < –120dB |
SNR (gain = 1, wideband filter) | > 107dB |
SNR (gain = 1, sinc4 filter) | > 109dB |