SBASB74 October 2024 ADS127L21B
PRODUCTION DATA
The RESET pin is an active-low input. The ADC is reset by taking RESET low then back high. Because the RESET pin has an internal 20kΩ pullup resistor, RESET does not need to be tied high if not used. The RESET pin is a Schmitt-triggered input designed to reduce noise sensitivity. See Figure 5-5 for RESET pin timing and when SPI communications are available after reset. Because the ADC performs an automatic reset at power-on, manual reset is not required.