SBASB74 October 2024 ADS127L21B
PRODUCTION DATA
The no-operation command bytes are <00h 00h>. Use these bytes when no command is desired, such as reading conversion data. If the SPI CRC is enabled, the CRC byte is required (byte 3), which is always D7h for bytes <00h 00h>. Hold SDI low during data readback, but in CRC mode the SPI_ERR flag is set, which blocks future register write operations. Ignore the SPI_ERR flag when reading conversion data until a register write operation is desired. At that point, clear the SPI_ERR flag of the STATUS register by writing 1b.