SBASB74 October 2024 ADS127L21B
PRODUCTION DATA
The ADC has three analog power supplies and one digital power supply. The power supplies are able to be sequenced in any order and are tolerant of slow or fast power-supply voltage ramp rates. However, make sure the analog and digital inputs do not exceed the respective AVDD1 and AVSS (analog) or IOVDD (digital) power-supply voltages under any circumstance.
Power-supply voltages AVDD1 and AVSS establish the range of the analog input. Bipolar input signals are only possible using bipolar supply voltages (such as AVDD1 = 2.5V and AVSS = –2.5V). Unipolar input signals are possible using unipolar supply voltages (such as AVDD1 = 5 V and AVSS = DGND). Operation in mid- and low-speed mode offer the option of operating AVDD1 at 3.3V and 3V (nominal) for reduced power consumption.
The AVDD2 power-supply voltage is with respect to AVSS. The IOVDD power-supply voltage is with respect to DGND. One application option is a single 5V voltage for all supplies with AVSS = DGND. The mid- and low-speed modes allow a single 3.3V and 3V voltage option for use with all supplies. Table 9-7 shows the possible power-supply voltages for AVDD1, AVSS, AVDD2, and IOVDD. All voltages are nominal values.
MODE | ANALOG CONFIGURATION | AVDD1 – DGND | AVSS – DGND | AVDD2 – DGND | IOVDD – DGND |
---|---|---|---|---|---|
Max-speed | Unipolar | 5V | 0V | 1.8V to 5V | 1.8V to 5V |
Bipolar | 2.5V | –2.5V | 0V to 2.5V | 1.8V to 5V | |
High-speed | Unipolar | 5V | 0V | 1.8V to 5V | 1.8V to 5V |
Bipolar | 2.5V | –2.5V | 0V to 2.5V | 1.8V to 5V | |
Mid-speed | Unipolar | 3.3V to 5V | 0V | 1.8V to 5V | 1.8V to 5V |
Bipolar | 1.65V to 2.5V | –1.65V to –2.5V | 0.15V to 2.5V | 1.8V to 5V | |
Low-speed | Unipolar | 3V to 5V | 0V | 1.8V to 5V | 1.8V to 5V |
Bipolar | 1.5V to 2.5V | –1.5V to –2.5V | 0.3V to 2.5V | 1.8V to 5V |
Power-supply bypassing at the device pins is essential to achieve data sheet performance. The ADC also requires capacitors for the CAPA and CAPD pins, and for the analog input and reference pins. Place the capacitors close to the device pins using short, direct traces with the smaller capacitor value placed closest to the device pins.
The recommended bypass components of the device pins are as follows:
Figure 9-13 shows the component placement for the device configured for unipolar power-supply operation.