SBASB74 October 2024 ADS127L21B
PRODUCTION DATA
The serial interface supports full-duplex operation. Full-duplex operation allows the simultaneous transmission and reception of data in one frame. For example, input the register read command for the next register at the same time that data of the previously addressed register are output. This process doubles the throughput for reading registers. An example of full-duplex operation is illustrated in Figure 7-36.