SBASB74 October 2024 ADS127L21B
PRODUCTION DATA
Figure 9-3 shows the ADS127L21B A-weighting IIR filter error with a swept sine-wave signal over the 10Hz to 20kHz frequency band. The filter conformity error is less than the design target of ±0.3dB. The filter conformity error is for the ADC alone and does not include microphone errors. The filter is scaled to provide a –1dB full-scale ADC output at a 2kHz full-scale signal input. Additional signal headroom for overload conditions is achieved by reducing the gain of the ADC input amplifier stage.