SBASB74 October 2024 ADS127L21B
PRODUCTION DATA
When conversions are stopped, the ADC offers the option to remain in a full-powered idle mode or to enter a low-power standby mode. In idle mode, the analog circuit remains fully operational, including sampling of the signal and voltage reference inputs. Only the digital filter is inactive. When conversions are restarted, the digital filter begins the conversion process. Idle mode (default) is programmed by the STBY_MODE bit of the CONFIG2 register.