SBAS691B March 2016 – October 2018 ADS1282-SP
PRODUCTION DATA.
The data input pin (DIN) is used to input register data and commands to the ADS1282-SP. Keep DIN low when reading conversion data in the Read Data Continuous mode (except when issuing a STOP Read Data Continuous command). Data on DIN are shifted into the converter on the rising edge of SCLK. In Pin mode, DIN is not used.