SBAS691B March 2016 – October 2018 ADS1282-SP
PRODUCTION DATA.
The ADS1282-SP has a fast-responding over-range detection that indicates when the differential input exceeds ±100% full scale. The threshold tolerance is ±2.5%.The MFLAG output asserts high when in an over-range condition. As Figure 33 and Figure 34 illustrate, the absolute differential input is compared to 100% of range. The output of the comparator is sampled at the rate of ƒMOD / 2, yielding the MFLAG output. The minimum MFLAG pulse width is ƒMOD / 2.