SBAS691B March 2016 – October 2018 ADS1282-SP
PRODUCTION DATA.
This command places the ADS1282-SP into Standby mode. In Standby, the device enters a reduced power state where a low quiescent current remains to keep the register settings and SPI interface active. For complete device shutdown, take the PWDN pin low (register settings are not saved). To exit Standby mode, issue the WAKEUP command. The operation of Standby mode is shown in Figure 58.