SBAS565C January 2014 – August 2019 ADS1283
PRODUCTION DATA.
The ADS1283 output data is 32-bits in binary twos complement format, as shown in Table 16. The LSB of the data is a redundant sign bit: 0 for positive numbers and 1 for negative numbers. However, when the output is clipped to +FS, the LSB = 1, and when the output is clipped to –FS, the LSB = 0. If desired, the data readback can be stopped at 24 bits. Note that in sinc-filter mode, the output data are scaled by ½.
INPUT SIGNAL VIN
(AINP – AINN) |
32-BIT IDEAL OUTPUT CODE(1) | |||
---|---|---|---|---|
FIR FILTER | SINC FILTER(2) | |||
![]() |
7FFFFFFFh | See note (3) | ||
![]() |
7FFFFFFEh | 3FFFFFFFh | ||
![]() |
00000002h | 00000001h | ||
0 | 00000000h | 00000000h | ||
![]() |
FFFFFFFFh | FFFFFFFFh | ||
![]() |
80000001h | C0000000h | ||
![]() |
80000000h | See note (3) |