SBAS943A September 2018 – August 2019 ADS1284
PRODUCTION DATA.
Chip select (CS) is an active-low input that enables the ADC serial interface for data transfer. CS low enables communication. CS high disables communication. When communication is disabled, DOUT (output data pin) is high impedance (tristate mode). Additionally, SCLK activity is ignored, and data transfers or commands in progress are reset. CS must remain low for the duration of the data transfer with the ADC. CS can be tied low, which permanently enables the ADC serial interface. When CS goes high, the ADC idle mode (STANDBY) and stop read data continuous (SDATAC) modes are cancelled. See the SDATAC Requirements section for more information about SDATAC mode.