SBAS943A September 2018 – August 2019 ADS1284
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ID3 | ID2 | ID1 | ID0 | 0 | 0 | OFFSET1 | OFFSET0 |
R-xh | R-xh | R-xh | R-xh | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit[7:4] | ID[3:0] |
Factory-programmed identification bits (read-only). The ID bits are subject to change without notification. | |
Bit[3:2] | Reserved |
Always write 00 | |
Bit[1:0] | OFFSET[1:0] (see Offset section) |
00: Offset disabled (default)
01: Reserved 10: Offset = 100/PGA mV 11: Offset = 75/PGA mV |