SBAS559A May 2022 – December 2022 ADS1285
PRODUCTION DATA
The IOVDD digital supply operates in two voltage ranges: 1.65 V to 1.95 V and 2.7 V to 3.6 V. If operating IOVDD in the 1.65-V to 1.95-V range, connect IOVDD directly to the CAPD pin. Figure 8-9 shows the required connection if IOVDD is operating in the 1.65-V to 1.95-V range. Otherwise, if operating IOVDD in the 2.7-V to 3.6-V range, do not connect these pins together.