over operating free-air temperature range (unless otherwise noted)(1)
|
|
MIN |
MAX |
UNIT |
Power supply voltages |
AVDD1 to AVSS |
–0.3 |
5.5 |
V |
AVSS to AGND |
–2.8 |
0.3 |
AVDD2 to AGND |
–0.3 |
5.5 |
AVDD2 to AVSS |
–0.3 |
5.5 |
IOVDD to DGND |
–0.3 |
3.9 |
IOVDD to DGND (IOVDD connected to CAPD) |
–0.3 |
2.2 |
Grounds |
AGND to DGND |
– 0.3 |
0.3 |
V |
Analog input voltage |
AIN1P, AIN1N, AIN2P, AIN2N, REFP, REFN |
AVSS – 0.3 |
AVDD1 + 0.3 |
V |
Digital input voltage
|
CLK, DIN, SCLK, CS, GPIO0, GPIO1, SYNC, RESET, PWDN |
DGND – 0.3 |
IOVDD + 0.3 |
V |
Input current |
Continuous, any digital or analog pin (2) |
–10 |
10 |
mA |
Temperature |
Junction, TJ |
|
150 |
°C |
Storage, Tstg |
–60 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply
functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions.
If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not
sustain damage, but it may not be fully functional – this may affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) Analog input pins AIN1P, AIN1N, AIN2P, AIN2N, REFP and REFN are diode-clamped to AVDD1 and AVSS. Limit the input current to 10 mA in the event the analog input voltage exceeds AVDD1 + 0.3 V or AVSS – 0.3 V. Digital input pins are clamped to IOVDD and DGND. Limit the input current if the digital input voltage exceeds IOVDD + 0.3 V or DGND – 0.3 V.