SBAS778B June 2017 – August 2019 ADS1287
PRODUCTION DATA.
The DVDD supply range is 2.25 V to 3.6 V. DVDD is the I/O voltage and is also sub-regulated by the internal
1.8-V LDO to power the digital circuitry. The LDO output is the BYPAS pin. Connect a 1-µF capacitor from BYPAS to DGND and a 1-µF capacitor from DVDD to DGND. Make no other connection or load to the BYPAS pin.