SBAS778B June 2017 – August 2019 ADS1287
PRODUCTION DATA.
PIN | FUNCTION | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DRDY | Digital output | Data ready, active low |
2 | DOUT | Digital output | Serial data output |
3 | DIN | Digital input | Serial data input |
4 | CS | Digital input | Serial interface select, active low |
5 | SYNC | Digital input | Synchronize, active high |
6 | NC | — | No connection |
7 | DGND | Ground | Digital ground |
8 | CAPN | Analog output | PGA negative output; connect a 10-nF C0G capacitor from CAPP to CAPN |
9 | CAPP | Analog output | PGA positive output; connect a 10-nF C0G capacitor from CAPP to CAPN |
10 | NC | — | No connection |
11 | NC | — | No connection |
12 | AINP | Analog input | Positive analog input |
13 | AINN | Analog input | Negative analog input |
14 | AVDD | Analog | Positive analog power supply |
15 | AVSS | Analog | Negative analog power supply |
16 | REFN | Analog input | Negative reference input |
17 | REFP | Analog input | Positive reference input |
18 | PWDN | Digital input | Power-down, active low |
19 | RESET | Digital input | Reset, active low |
20 | DVDD | Digital | Digital power supply |
21 | DGND | Ground | Digital ground (tie to digital ground plane) |
22 | BYPAS | Analog output | Sub-regulator bypass; connect a 1-µF capacitor to DGND |
23 | CLK | Digital input | Master clock input (1.024 MHz) |
24 | SCLK | Digital input | Serial interface clock input |
Thermal pad | — | Electrically float the thermal pad. The thermal pad must be soldered to the PCB for optimum mechanical strength. PCB layout vias are optional. |