SBASAW0 February 2024 ADS1288
PRODUCTION DATA
CS is an active-low input that selects the serial interface for communication. A communication frame is started by taking CS low and is ended by taking CS high. Because only one command per frame is permitted, toggle CS between commands. Taking CS high before the command is completed resets the operation and blocks further SCLK inputs. CS high forces DOUT to a high-impedance state. DRDY remains active regardless of the state of CS.