SBASAW0 February 2024 ADS1288
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REVID[3:0] | DEVID[2:0] | SYNC | |||||
R-xxxxb | R-001b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | REVID[3:0] | R | xxxxb | Factory-programmed die
revision. These bits identify the revision of the die. The die revision is subject to change without notification. |
3:1 | DEVID[2:0] | R | 001b | Factory-programmed device identification. These bits identify the ADC. 001b = ADS1288 |
0 | SYNC | R/W | 0b | Synchronization mode
selection. See the Synchronization section for details. 0b = Pulse-sync mode 1b = Continuous-sync mode |