SBASAW0 February 2024 ADS1288
PRODUCTION DATA
Figure 7-4 shows the simplified PGA and buffer block diagram.
The device can be operated with the PGA or the unity-gain buffer. Buffer operation disables the PGA, reducing device power consumption. Because of the limited input headroom for PGA gain = 1 when operating AVDD1 at 3.3V, the buffer must be used in this condition.