The ADS130B04-Q1 is a four-channel, simultaneous-sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) that offers wide dynamic range, low power, and buffered analog inputs, making the device an excellent fit for automotive battery management systems (BMS). The ADC inputs can be directly interfaced to shunt resistors for bidirectional battery-current measurements, to resistor-divider networks for high-voltage measurements, or to temperature sensors (such as thermistors or analog output temperature sensors).
The individual ADC channels can be independently configured depending on the sensor input. A low-noise, programmable gain amplifier (PGA) provides gains ranging from 1 to 128 to amplify low-level signals. The device features a global-chop mode to remove offset drift over temperature and time.
A low-drift, 1.2-V reference and precision oscillator are integrated into the device reducing printed circuit board (PCB) area. Optional cyclic redundancy checks (CRCs) on the data input, data output, and register map maintain communication integrity.
The complete analog front-end (AFE) is offered in a 20-pin TSSOP package and is specified over the automotive temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS130B04-Q1 | TSSOP (20) | 6.50 mm × 4.40 mm |
DATE | REVISION | NOTES |
---|---|---|
November 2021 | * | Initial Release |
PIN | TYPE | DESCRIPTION(1) | |
---|---|---|---|
NAME | NO. | ||
AGND | 2 | Supply | Analog ground |
AIN0N | 4 | Analog input | Negative analog input 0 |
AIN0P | 3 | Analog input | Positive analog input 0 |
AIN1N | 5 | Analog input | Negative analog input 1 |
AIN1P | 6 | Analog input | Positive analog input 1 |
AIN2N | 8 | Analog input | Negative analog input 2 |
AIN2P | 7 | Analog input | Positive analog input 2 |
AIN3N | 9 | Analog input | Negative analog input 3 |
AIN3P | 10 | Analog input | Positive analog input 3 |
AVDD | 1 | Supply | Analog supply. Connect a 1-µF capacitor to AGND. |
CAP | 18 | Analog output | Digital low-dropout (LDO) regulator output. Connect a 220-nF capacitor to DGND. |
CLKIN | 17 | Digital input | External clock input |
CS | 12 | Digital input | Chip select; active low |
DGND | 19 | Supply | Digital ground |
DIN | 16 | Digital input | Serial data input |
DOUT | 15 | Digital output | Serial data output |
DRDY | 13 | Digital output | Data ready; active low |
DVDD | 20 | Supply | Digital I/O supply. Connect a 1-µF capacitor to DGND. |
SCLK | 14 | Digital input | Serial data clock |
SYNC/RESET | 11 | Digital input | Conversion synchronization or system reset; active low |