SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
For all other configurations, the ADC conversion data is set to a 24-bit data format. If the M1 pin is set to GND, the device word is a 24-bit word length. However, if the M1 pin is set to IOVDD, the device data word is 32 bits. With the 32-bit device word length, the last eight bits are used for the Hamming code when enabled, and are 0s when the Hamming code is disabled. In these settings, the ADS131A0x outputs 24 bits of data per channel in binary two's complement format, MSB first. The size of one code (LSB) is calculated using Equation 9:
A positive full-scale input [VIN ≥ (FS – 1 LSB) = (VREF / Gain – 1 LSB)] produces an output code of 7FFFFFh and a negative full-scale input (VIN ≤ –FS = –VREF / Gain) produces an output code of 800000h. The output clips at these codes for signals that exceed full-scale.
Table 9 summarizes the ideal output codes for different input signals.
INPUT SIGNAL, VIN
VAINxP - VAINxN |
IDEAL OUTPUT CODE(1) |
---|---|
≥ FS (223 – 1) / 223 | 7FFFFFh |
FS / 223 | 000001h |
0 | 000000h |
–FS / 223 | FFFFFFh |
≤ –FS | 800000h |