SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The ADS131A0x digital core voltage operates from 1.8 V, created from an internal LDO from IOVDD. The CAP pin outputs the LDO voltage created from the IOVDD supply and requires an external bypass capacitor. When operating from VIOVDD > 2 V, place a 1-µF capacitor on the CAP pin to GND. If VIOVDD ≤ 2 V, tie the CAP pin directly to the IOVDD pin and decouple both pins using a 1-µF capacitor to GND.