SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 66 shows the relationship between DRDY, CS, SCLK, DIN, and DOUT during data retrieval in synchronous slave mode. In synchronous slave mode, the high-to-low DRDY transition sent from the processor must be synchronized with the data rate programmed, or multiples thereof, to avoid a digital filter reset. The data frame begins with a high-to-low CS transition with or after DRDY transitions low. The DIN and DOUT signals transition on the SCLK rising edge. DRDY can return high at any point but must maintain a high-to-low transition at the set data rate to avoid a resynchronization event. To minimize interface lines, the CS signal can be tied directly to the DRDY signal; the timing specifications in the Timing Requirements: Synchronous Slave Interface Mode table are still maintained.