SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Chip select (CS) is an active-low input that selects the device for SPI communication and controls the beginning and end of a data frame in synchronous slave mode. CS must remain low for the entire duration of the serial communication to complete a command or data readback. When CS is taken high, the serial interface (including the data frame) is reset, SCLK and DIN are ignored, and DOUT enters a high-impedance state. Tie CS directly to the DRDY input signal to minimize communication lines as long as the synchronization timing in Figure 5 is met. Otherwise, the CS line can be used independent of DRDY.