SBAS705B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD | Analog power supply | AVDD to AVSS | 2.7 | 5.0 | 5.25 | V |
DVDD | Digital power supply | DVDD to DGND | 1.7 | 1.8 | 3.6 | V |
Analog to digital supply | AVDD to DVDD | –2.1 | 3.6 | V | ||
ANALOG INPUTS | ||||||
VIN | Differential input voltage | VIN = V(AINP) – V(AINN) | –VREF / Gain | VREF / Gain | V | |
VCM | Common-mode input voltage | VCM = (V(AINP) + V(AINN)) / 2 | See the Input Common-Mode Range section | V | ||
VOLTAGE REFERENCE INPUTS | ||||||
REFN | Negative reference input | AVSS | V | |||
EXTERNAL CLOCK SOURCE | ||||||
fCLK | Master clock rate | CLKSEL pin = 0,
(AVDD – AVSS) = 3 V |
1.7 | 2.048 | 2.25 | MHz |
CLKSEL pin = 0,
(AVDD – AVSS) = 5 V |
1.0 | 2.048 | 2.25 | |||
DIGITAL INPUTS | ||||||
Input voltage | DGND – 0.1 | DVDD + 0.1 | V | |||
TEMPERATURE RANGE | ||||||
TA | Operating ambient temperature | –40 | 105 | °C |