SBAS853A January 2020 – April 2021 ADS131M02
PRODUCTION DATA
In both continuous-conversion and global-chop mode, there are three selectable power modes that allow scaling of power with bandwidth and performance: high-resolution (HR) mode, low-power (LP) mode, and very-low-power (VLP) mode. The mode is selected by the PWR[1:0] bits in the CLOCK register. See the Section 6.3 table for restrictions on the CLKIN frequency for each power mode.