The ADS131M03-Q1 is a three-channel, simultaneously sampling, 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) that offers wide dynamic range and low power, making the device designed for automotive battery management systems (BMS). The ADC inputs can be directly interfaced to shunt resistors for bidirectional battery-current measurements, to resistor-divider networks for high-voltage measurements, or to temperature sensors (such as thermistors or analog output temperature sensors).
The individual ADC channels can be independently configured depending on the sensor input. A low-noise, programmable gain amplifier (PGA) provides gains ranging from 1 to 128 to amplify low-level signals. Additionally, this device integrates channel-to-channel phase calibration and offset and gain calibration registers to help remove signal-chain errors.
A low-drift, 1.2-V reference is integrated into the device reducing printed circuit board (PCB) area. Optional cyclic redundancy checks (CRCs) on the data input, data output, and register map maintain communication integrity.
The complete analog front-end (AFE) is offered in a 20-pin TSSOP package and is specified over the automotive temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS131M03-Q1 | TSSOP (20) | 6.50 mm × 4.40 mm |
DATE | REVISION | NOTES |
---|---|---|
August 2022 | * | Initial Release |
PIN | I/O | DESCRIPTION(1) | |
---|---|---|---|
NAME | NO. | ||
AGND | 2 | Supply | Analog ground |
AIN0N | 4 | Analog input | Negative analog input 0 |
AIN0P | 3 | Analog input | Positive analog input 0 |
AIN1N | 5 | Analog input | Negative analog input 1 |
AIN1P | 6 | Analog input | Positive analog input 1 |
AIN2N | 8 | Analog input | Negative analog input 2 |
AIN2P | 7 | Analog input | Positive analog input 2 |
AVDD | 1 | Supply | Analog supply. Connect a 1-µF capacitor to AGND. |
CAP | 18 | Analog output | Digital low-dropout (LDO) regulator output. Connect a 220-nF capacitor to DGND. |
CLKIN | 17 | Digital input | Main clock input |
CS | 12 | Digital input | Chip select; active low |
DGND | 19 | Supply | Digital ground |
DIN | 16 | Digital input | Serial data input |
DOUT | 15 | Digital output | Serial data output |
DRDY | 13 | Digital output | Data ready; active low |
DVDD | 20 | Supply | Digital I/O supply. Connect a 1-µF capacitor to DGND. |
NC | 9, 10 | — | Leave unconnected or connect to AGND |
SCLK | 14 | Digital input | Serial data clock |
SYNC/RESET | 11 | Digital input | Conversion synchronization or system reset; active low |