SBASAJ3 August 2022 ADS131M03-Q1
PRODUCTION DATA
At power-up or after a device reset, the ADS131M03-Q1 selects the fast-settling filter to allow for settled output data generation with minimal latency. The fast-settling filter has the characteristic of a first-order sinc filter (sinc1). After two conversions, the device switches to and remains in the sinc3 filter path until the next time the device is reset or powered cycled.
The fast-settling filter exhibits wider bandwidth and less stop-band attenuation than the sinc3 filter. Consequently, the noise performance when using the fast-settling filter is not as high as with the sinc3 filter. The first two samples available from the ADS131M03-Q1 after a supply ramp or reset have the noise performance and frequency response corresponding to the fast-settling filter as specified in the Electrical Characteristics table in the Section 6 section, whereas subsequent samples have the noise performance and frequency response consistent with the sinc3 filter. See the section for more details regarding the fast start-up capabilities of the ADS131M03-Q1.