SBAS889A January 2020 – April 2021 ADS131M03
PRODUCTION DATA
FEATURES | DESCRIPTION |
---|---|
Number of phases | 1 phase (split-phase with two voltages measured) |
E-meter accuracy class | Class 0.1 |
Current sensor | Current transformer |
Current range | 0.05 A to 100 A |
System nominal frequency | 50 Hz or 60 Hz |
Measured parameters |
|