SBAS533E March 2011 – February 2023 ADS4222 , ADS4225 , ADS4226 , ADS4242 , ADS4245 , ADS4246
PRODUCTION DATA
To put the device into parallel configuration mode, keep RESET tied high (AVDD). Then, use the SEN, SCLK, CTRL1, CTRL2, and CTRL3 pins to directly control certain modes of the ADC. The device can be easily configured by connecting the parallel pins to the correct voltage levels (as described in #GUID-C305B1C0-AEA0-4FE2-A930-826659D688CF/SBAS5094924 to Table 8-8). There is no need to apply a reset and SDATA can be connected to ground.
In this mode, SEN and SCLK function as parallel interface control pins. Some frequently-used functions can be controlled using these pins. #GUID-C305B1C0-AEA0-4FE2-A930-826659D688CF/SBAS5094924 describes the modes controlled by the parallel pins.
PIN | CONTROL MODE |
---|---|
SCLK | Low-speed mode selection |
SEN | Output data format and output interface selection |
CTRL1 | Together, these pins control the power-down modes |
CTRL2 | |
CTRL3 |