SBAS533E March 2011 – February 2023 ADS4222 , ADS4225 , ADS4226 , ADS4242 , ADS4245 , ADS4246
PRODUCTION DATA
To enable this mode, the serial registers must first be reset to the default values and the RESET pin must be kept low. SEN, SDATA, and SCLK function as serial interface pins in this mode and can be used to access the internal registers of the ADC. The registers can be reset either by applying a pulse on the RESET pin or by setting the RESET bit high. The GUID-01B8A2AA-D983-4B82-87A9-13A3142BE28A.html#GUID-01B8A2AA-D983-4B82-87A9-13A3142BE28A section describes the register programming and the register reset process in more detail.