SBAS533E March 2011 – February 2023 ADS4222 , ADS4225 , ADS4226 , ADS4242 , ADS4245 , ADS4246
PRODUCTION DATA
The ADS424x/422x have gain options that can be used to improve SFDR performance at lower full-scale input ranges. These devices include a dc offset correction loop that can be used to cancel the ADC offset. Both DDR (double data rate) LVDS and parallel CMOS digital output interfaces are available in a compact VQFN-64 package.
The devices include internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. All devices are specified over the industrial temperature range (–40°C to 85°C).
DEVICE FAMILY(1) | 250 MSPS | 160 MSPS | 125 MSPS | 65 MSPS |
---|---|---|---|---|
ADS424x 14-bit family |
ADS4249 | ADS4246 | ADS4245 | ADS4242 |
ADS422x 12-bit family |
ADS4229 | ADS4226 | ADS4225 | ADS4222 |