SBAS653B April 2014 – October 2020 ADS4245-EP
PRODUCTION DATA
The ADS4245 includes gain settings that can be used to get improved SFDR performance (compared to no gain). The gain is programmable from 0dB to 6dB (in 0.5dB steps). For each gain setting, the analog input full-scale range scales proportionally, as shown in Table 7-2.
The SFDR improvement is achieved at the expense of SNR; for each gain setting, the SNR degrades approximately between 0.5dB and 1dB. The SNR degradation is reduced at high input frequencies. As a result, the gain is very useful at high input frequencies because the SFDR improvement is significant with marginal degradation in SNR. Therefore, the gain can be used as a trade-off between SFDR and SNR. Note that the default gain after reset is 0dB.
GAIN (dB) | TYPE | FULL-SCALE (VPP) |
---|---|---|
0 | Default after reset | 2 |
1 | Fine, programmable | 1.78 |
2 | Fine, programmable | 1.59 |
3 | Fine, programmable | 1.42 |
4 | Fine, programmable | 1.26 |
5 | Fine, programmable | 1.12 |
6 | Fine, programmable | 1 |