SBAS653B April 2014 – October 2020 ADS4245-EP
PRODUCTION DATA
The ADS4245 has two power-down modes: global power-down and channel standby. These modes can be set using either the serial register bits or using the control terminals CTRL1 to CTRL3 (as shown in Table 7-4).
CTRL1 | CTRL2 | CTRL3 | DESCRIPTION |
---|---|---|---|
Low | Low | Low | Default |
Low | Low | High | Not available |
Low | High | Low | Not available |
Low | High | High | Not available |
High | Low | Low | Global power-down |
High | Low | High | Channel A powered down, channel B is active |
High | High | Low | Not available |
High | High | High | MUX mode of operation, channel A and B data is multiplexed and output on DB[10:0] terminals |