SBAS621B July 2013 – September 2015 ADS42JB46
PRODUCTION DATA.
The ADS42JB46 is a high-linearity, dual-channel, 14-bit, 160-MSPS, analog-to-digital converter (ADC). This device supports the JESD204B serial interface with data rates up to 3.125 Gbps. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy, thus making driving analog inputs up to very high input frequencies easy. A sampling clock divider allows more flexibility for system clock architecture design. The device employs internal dither algorithms to provide excellent spurious-free dynamic range (SFDR) over a large input frequency range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS42JB46 | VQFN (64) | 9.00 mm × 9.00 mm |