SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | ||
---|---|---|---|---|---|---|---|
RESOLUTION | |||||||
Default resolution | 14 | Bits | |||||
ANALOG INPUTS | |||||||
Differential input full-scale | 2 | VPP | |||||
VCM | Common mode input voltage | 1.15 | V | ||||
RIN | Input resistance, differential | At 170-MHz input frequency | 700 | Ω | |||
CIN | Input capacitance, differential | At 170-MHz input frequency | 3.3 | pF | |||
Analog input bandwidth, 3 dB | with a 50-Ω source driving the ADC analog inputs | 500 | MHz | ||||
DYNAMIC ACCURACY | |||||||
EO | Offset error | Specified across devices and channels | –15 | 15 | mV | ||
EG | Gain error(2) | As a result of internal reference inaccuracy alone | Specified across devices and channels | –5 | 5 | %FS | |
Of channel alone | Specified across channels within a device | ±0.2 | |||||
Channel gain error temperature coefficient(2) | 0.001 | Δ%/°C | |||||
POWER SUPPLY(1) | |||||||
IAVDD33 | Supply current | 3.3-V analog supply | 51 | mA | |||
IAVDD | 1.9-V analog supply | 350 | mA | ||||
IDRVDD | 1.8-V digital supply | 355 | mA | ||||
PTOTAL | Power dissipation | Total | 1.47 | 1.6 | W | ||
PDISS(standby) | Standby | 400 | mW | ||||
PDISS(global) | Global power-down | 6 | 52 | mW | |||
DYNAMIC AC CHARACTERISTICS | |||||||
SNR | Signal-to-noise ratio | fIN = 40 MHz | 71.1 | dBFS | |||
fIN = 70 MHz | 71 | ||||||
fIN = 140 MHz | 69.5 | ||||||
fIN = 170 MHz | 67.5 | 69 | |||||
fIN = 220 MHz | 68.5 | ||||||
fIN = 307 MHz | 67.5 | ||||||
fIN = 350 MHz | 67 | ||||||
SINAD | Signal-to-noise and distortion ratio | fIN = 40 MHz | 70.9 | dBFS | |||
fIN = 70 MHz | 70.8 | ||||||
fIN = 140 MHz | 69.3 | ||||||
fIN = 170 MHz | 66.9 | 68.8 | |||||
fIN = 220 MHz | 68.3 | ||||||
fIN = 307 MHz | 66.8 | ||||||
fIN = 350 MHz | 66.3 | ||||||
SFDR | Spurious-free dynamic range | fIN = 40 MHz | 84 | dBc | |||
fIN = 70 MHz | 87 | ||||||
fIN = 140 MHz | 85 | ||||||
fIN = 170 MHz | 78.5 | 86 | |||||
fIN = 220 MHz | 84 | ||||||
fIN = 307 MHz | 78 | ||||||
fIN = 350 MHz | 77 | ||||||
THD | Total harmonic distortion | fIN = 40 MHz | 83 | dBc | |||
fIN = 70 MHz | 84 | ||||||
fIN = 140 MHz | 82 | ||||||
fIN = 170 MHz | 75 | 83 | |||||
fIN = 220 MHz | 82 | ||||||
fIN = 307 MHz | 76 | ||||||
fIN = 350 MHz | 75 | ||||||
HD2 | Second-order harmonic distortion(3) (4) | fIN = 40 MHz | 96 | dBc | |||
fIN = 70 MHz | 87 | ||||||
fIN = 140 MHz | 86 | ||||||
fIN = 170 MHz | 78.5 | 86 | |||||
fIN = 220 MHz | 84 | ||||||
fIN = 307 MHz | 78 | ||||||
fIN = 350 MHz | 77 | ||||||
HD3 | Third-order harmonic distortion | fIN = 40 MHz | 83 | dBc | |||
fIN = 70 MHz | 89 | ||||||
fIN = 140 MHz | 85 | ||||||
fIN = 170 MHz | 79.5 | 86 | |||||
fIN = 220 MHz | 85 | ||||||
fIN = 307 MHz | 80 | ||||||
fIN = 350 MHz | 78 | ||||||
Worst spur (non HD2, HD3) | fIN = 40 MHz | 100 | dBc | ||||
fIN = 70 MHz | 100 | ||||||
fIN = 140 MHz | 95 | ||||||
fIN = 170 MHz | 87 | 95 | |||||
fIN = 220 MHz, | 95 | ||||||
fIN = 307 MHz | 85 | ||||||
fIN = 350 MHz | 85 | ||||||
DNL | Differential nonlinearity | –0.95 | ±0.5 | LSBs | |||
INL | Integral nonlinearity | ±1.5 | ±5.25 | LSBs | |||
Input overload recovery | Recovery to within 1% (of final value) for 6-dB output overload with sine-wave input | 1 | Clock cycle | ||||
Crosstalk | with a full-scale, 220-MHz signal on aggressor channel and no signal on victim channel | 90 | dB | ||||
PSRR | AC power-supply rejection ratio | For 50-mVPP signal on AVDD supply | < 30 | dB |