SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
See Note (1) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
tA | Aperture delay | 0.7 | 1.2 | 1.6 | ns | |
Aperture delay matching | Between any two channels of the same device | ±70 | ps | |||
Variation of aperture delay | Between two devices at the same temperature and DRVDD supply | ±150 | ps | |||
tJ | Aperture jitter | 140 | fs rms | |||
Wake up time | Time to valid data after coming out of global power down | 100 | µs | |||
Time to valid data after coming out of channel power down | 10 | |||||
ADC latency(4)(5) | Default latency in 14-bit mode | 10 | Output clock cycles | |||
Digital gain enabled | 13 | |||||
Digital gain and offset correction enabled | 14 | |||||
OUTPUT TIMING(6) | ||||||
tSU | Data setup time(7)(8)(9) | Data valid to CLKOUTxxP zero-crossing | 0.6 | 0.85 | ns | |
tH | Data hold time(7)(8)(9) | CLKOUTxxP zero-crossing to data becoming invalid | 0.6 | 0.84 | ns | |
LVDS bit clock duty cycle | Differential clock duty cycle (CLKOUTxxP – CLKOUTxxM) | 50% | ||||
tPDI | Clock propagation delay(5) | Input clock falling edge cross-over to output clock falling edge cross-over, 184 MSPS ≤ sampling frequency ≤ 250 MSPS | 0.25 × tS + tdelay | ns | ||
tdelay | Delay time | Input clock falling edge cross-over to output clock falling edge cross-over, 184 MSPS ≤ sampling frequency ≤ 250 MSPS | 6.9 | 8.65 | 10.5 | ns |
tRISE, tFALL | Data rise and fall time | Rise time measured from –100 mV to 100 mV | 0.1 | ns | ||
tCLKRISE, tCLKFALL | Output clock rise and fall time | Rise time measured from –100 mV to 100 mV | 0.1 | ns |