SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
Figure 7-1 shows a timing diagram of the LVDS output voltage levels. Figure 7-2 shows the latency described in the Section 6.7 table.
All 14 data bits of one channel are included in the digital output interface at the same time, as shown in Figure 7-3. Channel A and C data are output on the rising edge of the output clock while channels B and D are output on the falling edge of the output clock.