SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
see Figure 6-1 | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
fSCLK | SCLK frequency (equal to 1 / tSCLK) | > dc | 20 | MHz | |
tSLOADS | SEN to SCLK setup time | 25 | ns | ||
tSLOADH | SCLK to SEN hold time | 25 | ns | ||
tDSU | SDI setup time | 25 | ns | ||
tDH | SDI hold time | 25 | ns |
SAMPLING FREQUENCY (MSPS) | SETUP TIME (ns) | HOLD TIME (ns) | ||||
---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |
210 | 0.89 | 1.03 | 0.82 | 1.01 | ||
185 | 1.06 | 1.21 | 0.95 | 1.15 |