SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
By default after reset, the device outputs 11-bit data on the Dxx13P, Dxx13M and Dxx3P, Dxx3M terminals and OVR information on the Dxx0P, Dxx0M terminals. When the ALWAYS WRITE 1 bits are set, the ADC outputs 13-bit data on the Dxx13P, Dxx13M and Dxx1P, Dxx1M terminals and OVR information on the Dxx0P, Dxx0M terminals. To enable 14-bit resolution, the DIS OVR ON LSB register bit must be set to 1 as indicated in Table 9-1.
ADC TERMINAL NAMES | DATA ON ADC TERMINALS | ||
---|---|---|---|
AFTER RESET | ALWAYS WRITE 1 = 1 | ALWAYS WRITE 1 = 1 DIS OVR ON LSB = 1 | |
Dxx13 | D13 | D13 | D13 |
— | — | — | — |
Dxx3 | D3 | D3 | D3 |
Dxx2 | Logic 0 | D2 | D2 |
Dxx1 | Logic 1 | D1 | D1 |
Dxx0 | OVR | OVR | D0 |
Comments | 11-bit data (D[13:3]) and OVR come on ADC output terminals | 13-bit data (D[13:1]) and OVR come on ADC output terminals | 14-bit data comes on ADC output terminals |