SBAS603B April 2013 – November 2020 ADS4449
PRODUCTION DATA
The equivalent circuit of each LVDS output buffer is shown in Figure 8-5. After reset, the buffer presents an output impedance of 100 Ω to match with the external 100-Ω termination.
The VDIFF voltage is nominally 350 mV, resulting in an output swing of ±350 mV with 100-Ω external termination. The VDIFF voltage is programmable using the LVDS SWING register bits (refer to Table 8-3, register address 01h). The buffer output impedance behaves similar to a source-side series termination. By absorbing reflections from the receiver end, the source-side termination helps improve signal integrity.